Tool cradles for ST OptiCam® Connectors (two per package).

Specifications

Connection Type ST
Sub Brand OptiCam®
Application OptiCam Termination Tool
Body Style NA
Color Black
Boot Color NA
Backbone Color NA
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compliant exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Termination Accessories, Non-Consumable
Part Features Retrofit/initial install in both behind-the-wall (BTW) permanent side of panelized

Packaging Detail

UPC 07498342234
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0504
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language