OM4, 12-fiber, harness cable assembly, LSZH rated, Female PanMPO to LC duplex with 61cm (24 Inch) equal breakout, Optimized IL, 5m.
Fiber Type | OM4 |
Number of Fibers | 12 |
Connector 1 Type | PanMPO™-12 Female |
Connector 2 Type | LC Push-Pull |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10), TIA/EIA-568-C.1 and RoHS Compliant |
Flammability Rating | LSZH |
Product Type | Harness Cable Assembly |
Application | Connect multiple MPO-based infrastructure components to LC-based components, such as LAN switches, servers, patch panels, and zone distribution areas. |
Cable Color | Aqua |
Part Features | These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
UPC | 07498309317 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0387 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3874 |
Specification Sheets | PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG | English | |
Specification Sheets | QuickNet™ PanMPO™ Round Interconnect Cable Assemblies | English | |
Specification Sheets | Ensambles de Cables de Arnés Redondo PanMPOTM y MPO Hoja de Especificaciones FBSP93--WW-SPA | Spanish (Español) | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |