2 fiber OS2, SC APC duplex to SC duplex patch cord, 3mm jacket, riser (OFNR) rated, Std IL 4 meters
Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Flammability Rating | Riser (OFNR) |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.1181103 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 13.1 |
Overall Length (m) | 4 |
Cable Color | Yellow |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
UPC | 07498383425 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | Cables de Parcheo de Fibra Óptica y Pigtails Opti-Core® Hoja de Especificaciones FBSP54 | Spanish (Español) | |
Specification Sheets | Cables de Parcheo y Pigtails de Fibra Opti-Core® LC/APC y SC/APC Hoja de Especificaciones FBSP110--WW-SPA | Spanish (Español) | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails LC/APC and SC/APC Spec Sheet FBSP110 | English | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English |