OS2 duplex fiber patch cord with a 2.0mm cable jacket. Plenum rated, features LC Uniboot pull-boot connectors, and has Optimized insertion loss, 005 meters in length
Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Sub Brand | Opti-Core® |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 0.072 |
Outer Diameter (In.) | 0.08 |
Outer Diameter (mm) | 2 |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Cable Color | Yellow |
Product Type | LC Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | RoHS Compliant. Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-3 (FOCIS-3), TIA-604-10 (FOCIS-10), All patch cord components meet the requirements of Directive 2002/95/EC. |
Part Features | OS2, Uniboot pull-boot connector, Duplex LC, Plenum, Single Mode, Optimized Insertion Loss |
UPC | 61305681042 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0177 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1773 |
Specification Sheets | Cables de Parcheo de Fibra Optica Duplex Hoja de Especificaciones FBSP154--WW-SPA | Spanish (Español) | |
Specification Sheets | Opti-Core® LC Uniboot Pull-Boot Duplex Fibre Optic Patch Cords Specification Sheet FBSP154--WW-ENG | English | |
Videos | Panduit OptiCore LC Uniboot PullBoot Duplex Fiber Optic Patch Cords Video | English | |
Part Drawings | LC Uniboot Patch Cord Part Drawing M02779EV-DC | English | |
Flyers | 5-Day Delivery Program Opti-Core™ Fiber Optic Patch Cords and Pigtails Flyer RKFL28 | English |