The OptiCom® Fiber Cassette is OS2, and features 1 MPO to 6 duplex LC and supports 12 fibers total. It is standard insertion loss and uses universal polarity. The cassette has a black cover with a black MPO connector and 6 blue LC adapters.
Fiber Type | OS2 |
Connection Type | LC |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Material | Zirconia Ceramic |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Overall Width (In.) | 9.9 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Product Type | Fiber Cassette |
Overall Length (In.) | 12.62 |
Overall Length (mm) | 320.55 |
UPC | 61305656697 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | Opticom 12 and 24 Fiber LC Cassette (Universal) - 10F113CP-DC | English | |
Installation Documents | Visual Inspection and Cleaning of Multimode and Single Mode Structured Cabling System Interconnect Components | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Flyers | Casetes de Fibra Óptica con Polaridad Universal Flyer FBFL18--SA-SPA | Spanish (Español) |