The fiber optic splice enclosure houses, organizes, manages, and protects fusion splices for large fiber count cables. The HD Fusion splice enclosure is 4 RU and can hold up to 576 single fiber cables and 1728 ribbon fiber cables. It is black.
Product Type | Fiber Optic Splice Enclosure |
Overall Width (In.) | 17.42 |
Overall Width (mm) | 442.4 |
Overall Depth (In.) | 18.7 |
Overall Depth (mm) | 475.1 |
Overall Height (In.) | 6.97 |
Overall Height (mm) | 177 |
Standards Met | RoHS compliant |
Application | Fiber Optic Cable Management |
UPC | 61305658340 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.7431 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | HD Fusion Fiber Splicing Enclosure Specification Sheet RKSP180 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Videos | HD Fusion Splicing Solution How To Video | English | |
Part Drawings | 4RU HD Fusion Splice Enclosure | English | |
Installation Documents | HD Fusion Splicing Enclosure: FS144 | English | |
Installation Documents | HD Fusion Splice Tray Kit Installation Instruction FS143B | English | |
Brochures | HD Flex™ Fiber Cabling System: D-FBCB46--SA-ENG | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English | |
Technical References | Fusion Splicing with Panduit Products Technical Reference FBAG05--SA-ENG | English | |
Technical References | Empalme por Fusión con Productos Panduit Referencia Técnica FBAG05--SA-SPA | Spanish (Español) |