The HD Fusion Wall Mount Fiber Splice Enclosure houses, organizes, manages and protects cable to cable fusion splice connections. It can accommodate individual or ribbon fibers. This enclosure features split doors and supports up to 3,456 ribbon fibers.
Product Type | Fiber Enclosure |
Overall Width (In.) | 24 |
Overall Width (mm) | 610 |
Overall Depth (In.) | 15 |
Overall Depth (mm) | 381 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914 |
Sub Brand | HD Flex™ |
Color | Gray |
UPC | 61305676531 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.7661 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | HD Fusion Fiber Wall Mount Splice Enclosure Specification Sheet FBSP162--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Fusion 3456 Fiber Wall Mount Hyperscale Splice Enclosure - Split Doors | English | |
Installation Documents | Hyperscale Fiber Wall Enclosure Installation Instructions V00029RX | English | |
Technical References | Fusion Splicing with Panduit Products Technical Reference FBAG05--SA-ENG | English | |
Technical References | Empalme por Fusión con Productos Panduit Referencia Técnica FBAG05--SA-SPA | Spanish (Español) |