The Opticom® LC fiber adapter panel is OM4 and is loaded with 12 LC duplex fiber optic adapters. The fiber optic adapters are Keyed A-Black and has zirconia split sleeves.
Connection Type | LC |
Material | Zirconia Ceramic |
Adapter Color | Black |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498301560 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0339 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3394 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures Specification Sheet FBSP119--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FAP12WABLDLCZ_Rev_R | English | |
Part Drawings | Part Drawings - DXF - FAP12WABLDLCZ_Rev_R | English | |
Part Drawings | 12 POSITION FIBER OPTIC KEYED DUPLEX LC ADPATER PANEL | English | |
Flyers | Opticom® Master Fiber Adapter Panel Selection Matrix Flyer FBFL43-SA-ENG | English |