FAP6WEIDSC

Fiber Adapter Panels

SC FAP loaded with six SC duplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

Specifications

Color

Black

Connection Type

SC

No. of Adapters

6

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385954

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3352

Resources

Specification Sheets

Opticom Fiber Optic Patch Panels and Trays: WW-FBSP39

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Specification Sheets

Opticom® Rack Mount Fiber Enclosures: FBSP119--WW-ENG

US English

Part Drawings

SC Fiber Adapter Panel - 6 SC Duplex Adapters - 01945-32

US English

Part Drawings

SC Fiber Adapter Panel - 6 SC Duplex Adapters - 01945-32

US English

Part Drawings

6 Position Duplex SC Fiber Adapter Panel - 01945-32

US English

Part Drawings

SC Fiber Adapter Panel - 6 SC Duplex Adapters

US English

Part Drawings

Duplex SC Fiber Adapter Panel - 6 Position - 01945-32

US English

Related Products