FLEX2UPN04

Panel

2 RU HD Flex™ 4-Port Panel, Black.

Specifications

Color

Black

Connection Type

NA

Height (mm)

88.1

Part Features

Provides higher patch field density in fewer rack units, Compatible with all HD Flex Fiber Cassettes and Fiber Adapter Panels, Rack/cabinet rail mounting cable management bracket and Front and rear accessibility

Sub Brand

HD Flex

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610846

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

HD Flex Patch Panel: FS128A

US English

Specification Sheets

HD Flex™ Fiber Panel: FBSP120--WW-ENG

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Part Drawings

2 RU HD Flex™ Patch Panel: 15F318AE-DC

US English

Installation Documents

HD Flex Fiber Cassette Enclosures: FS127

US English

Related Products