The QuickNet™ SFQ MPO Fiber Adapter Panel – Type A features 4 MPO key-up/key-down adapters. It snaps quickly into the rear of QuickNet™ Patch Panels for easy network deployment and quick migration. It is red and comes with installed dust caps.
Connection Type | MPO |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Plastic |
Adapter Color | Red |
Overall Width (In.) | 4.15 |
Overall Width (mm) | 106 |
Overall Depth (In.) | 2.39 |
Overall Depth (mm) | 61 |
Overall Height (In.) | 0.81 |
Overall Height (mm) | 21 |
Number of Ports | 4 |
Product Type | Rear Loading Adapter Panel |
Color | Black |
Sub Brand | QuickNet™ |
Part Features | Snap quickly into QuickNet Patch Panels |
UPC | 07498376479 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0345 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3453 |
Specification Sheets | QuickNet™ SFQ Series MPO Fiber Adapter Panels (FAPs) Specification Sheet FBSP46--WW-ENG | English | |
Part Drawings | QuickNet™ 4-Port MPO Adapter Panel Assembly: 10F094AF-DC | English |