The score-and-snap fiber cleave tool is for use in the termination process for OptiCam® and single-fiber fusion-splice connectors. The leaf spring is numbered to enable 7mm cleavers for OptiCam® or 10mm for fusion splice connectors. Replacement blades are sold separately.
Product Type | Pre-Polished Termination Kit |
Material | Metal |
Color | Black |
Overall Width (In.) | 0.79 |
Overall Width (mm) | 20.1 |
Overall Depth (In.) | 1.52 |
Overall Depth (mm) | 38.5 |
Overall Height (In.) | 1.52 |
Overall Height (mm) | 38.5 |
Application | Cleaving Fiber |
Standards Met | RoHS Directive is not applicable |
Part Features | The cleaver’s ceramic blade is designed to last approximately one thousand (1000) cleaves |
UPC | 07498374528 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Part Drawings | Part Drawings - DWG - FJQCVR | English | |
Part Drawings | Part Drawings - DXF - FJQCVR | English | |
Part Drawings | CLEAVER TOOL | English | |
Installation Documents | Understanding and Maintaining the Cleaver: FS075 | English | |
Installation Documents | Panduit Recommended Best Case Practice Split Fibre FS076 | English | |
White Papers | White Paper - Product Related - Opti-CrimpWhitePaper2 | English |