The fiber optic strip tool is intended for use in the fiber optic cable preparation process for termination of OptiCam® and single-fiber fusion splice connectors. The strip tool has five holes to enable stripping of 2.8-3.0mm outer jacket, 2.0mm-3.0mm loose tube, 2.0-2.4mm outer jacket, 900µm tight-buffered, and bare fiber cable. The tool is ergonimically designed, reducing the need for angling the tool during fiber strip.
Note | The five-hole fiber optic strip tool enables quick and easy stripping of fiber optic cable, all the way down to the bare fiber, for fast and problem-free fiber preparation. |
Product Type | Pre-Polished Termination Kit |
Sub Brand | OptiCam® |
UPC | 61305675629 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0193 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1925 |
Product Bulletins | OptiCam 2® Termination Tool | English |