The fine-point tweezers are used to safely handle fiber off-cuts generated in the fiber optic connector termination process.
Product Type | Pre-Polished Termination Kit |
Number of Pieces | 1 |
Application | GLASS OPTIC FIBER FINE POINT TWEEZERS. TWEEZERS ARE USED FOR THE HANDLING OF BARE FIBERS. |
Includes | Tweezers |
UPC | 07498364496 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0083 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0832 |
Part Drawings | FIBER POINT TWEEZERS | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |