Attaches CP**WSBL panel to grounding bus. Insulated #10 AWG stranded copper cable 8 long.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Color | Green/Yellow |
Application | Control Panel |
Product Type | Panel Bonding Jumper |
UPC | 07498364404 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0199 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1993 |
Part Drawings | Grounding Kit: PGKE | English |