The UGB-B-SO Universal Ground Bar Bonding Stand-Offs are used with the Universal Ground Bar products. They securely terminate the main equipment grounding conductor with a compression or mechanical connector in any control panel or enclosure. Made from 110 electrolytic copper and tin-plated to inhibit corrosion, the unique shape allows more surface contact between the wire connectors and the ground bar. There are multiple termination methods, and mounting options are available.
Sub Brand | StructuredGround™ |
Product Type | Grounding Busbar |
Overall Length (In.) | 2.34 |
Overall Length (mm) | 59.3 |
Finish/Coating | Tin-Plated |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 15.9 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Application | Control Panel |
UPC | 07498340219 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0741 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Universal Ground Bar System | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - 10J017CC-JC_00A | English | |
Installation Documents | Universal Ground Bar System - T-PMPI-301-PC Rev03 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |