The TRBSK Bonding Stud Kit incorporates piercing serrations to create a bond point between the rack or cabinet and painted patch panels, mounted equipment, servers, busbars, and jumpers. The thread-forming provides a bond to the rack or cabinet by removing paint from holes and minimizing metal shavings and the green color-coding to indicate bonding application.
Overall Length (In.) | 1.44 |
Overall Length (mm) | 36.6 |
Sub Brand | StructuredGround™ |
Product Type | Bonding Stud Kit |
Color | Green |
For Use With | #12-24 Bonding Cage Nuts |
Finish/Coating | Zinc-Plated |
Includes | 25 bonding studs, 50 bonding nuts, 5 cc tube anti Oxidant paste |
Application | Telecom/Data Center |
UPC | 07498300845 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0478 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.1912 |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Tapped Rail Bonding Stud Kits Part Drawing C41700 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |