The GPL-6-Q Grounding Clamp, Bronze is used to ground copper conductors parallel or at a right angle to a rod, tube or pipe. The high strength silicon bronze hardware provides long term reliable assembly which accommodates a wide range of pipe, tube, rod, and conductor sizes. Meets cULus 467 listed for grounding and bonding and suitable for direct burial.
Sub Brand | StructuredGround™ |
Material | Bronze |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG SOL) | 2/0 |
Iron Pipe Size (In.) | 1 1/4 |
Iron Pipe Size (mm) | 31.8 |
Number Of Wires | 1 |
Overall Length (In.) | 3 |
Overall Length (mm) | 76.2 |
Overall Width (In.) | 1.88 |
Overall Width (mm) | 47.8 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Bolt Diameter (In.) | 3/8 |
Bolt Diameter (mm) | 9.5 |
Application | Utility/Ground Grid |
Standards Met | cULus 467 listed, DB rated (suitable for direct burial in earth or concrete) |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498360489 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1986 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Bronze Ground Clamp Connector - GLP Series Part Drawing N41168BB-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
White Papers | Physical Infrastructure Solutions for Grounding and Bonding White Papper GRAT02--SA-ENG | English |