Panduit FMPS Class 4 Receiver - 1600W, 48VDC Output. Three input channels connect to three Transmitter Modules using copper conductor pairs. Three output channels, each rated for Max Aggregate load of 1600W. Comes with connectors, wall mount bracket, and grounding lug.
Note | Complies with UL-1400-1 Standard (Class 4) for Fault Managed Power Systems |
Product Type | Receiver |
Input Voltage (V) | ±180 VDC |
Output Voltage (V) | ±48 VDC |
Input Amperage (A) | 2 |
Output Amperage (A) | 33 |
Output Power (W) | 1600 |
Power Input Connector | Screw Terminal Plug |
Power Output Connector | Screw Terminal Plug |
Number of Inputs | 3 |
Number of Outputs | 3 |
Overall Length (In.) | 9.45 |
Overall Length (mm) | 240 |
Overall Width (In.) | 9.4 |
Overall Width (mm) | 239 |
Overall Height (In.) | 4.2 |
Overall Height (mm) | 107 |
Weight (Kg) | 7 |
Weight (lb) | 15.45 |
Mount Method | Wall Mount |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Humidity (%) | 85 |
Minimum Humidity (%) | 0 |
Standards Met | UL-1400-1 (Class 4), IEC 62368-1 and IEC 61508, EN 55032, CFR47 (FCC) Part 15 Class A, EN55035, CE, CAN ICES-3(A)/NMB-3(A), ICES-003, REACH, RoHS Compliant |
Part Features | Input and output screw terminal connectors are provided. |
UPC | 61305688567 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2159 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | In-Building Wireless Solution Guide | English | |
Specification Sheets | Fault Managed Power System Spec Sheet PUSP82 | English | |
Videos | Panduit Fault Managed Power System Product Video | English | |
Part Drawings | FMPS Receiver Part Drawing | English | |
Installation Documents | Panduit Fault Managed Power System (FMPS) Installation Guide | English | |
Application Guides | Panduit Fault Managed Power System - Application Guide | English | |
Manuals | Panduit Fault Managed Power System (FMPS) User Manual | English | |
Technology Briefs | Fault Managed Power Systems Technology Brief | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |