Panduit FMPS Class 4 Transmitter Chassis - 4800W Output.1 RU AC Powered system with integrated Network Management Card. Up to three inputs of 1600W AC Power Supply Unit. Up to nine Transmitter Module slots for power output. Comes with covers for empty slots, rack mount brackets, and grounding screw. Power Supply Units and Transmitter Modules are purchased separately.
Note | Complies with UL-1400-1 Standard (Class 4) for Fault Managed Power Systems |
Product Type | Transmitter Chassis |
Number of Power Supply Slots | 3 |
Number of Transmitter Slots | 9 |
Number of Rack Units | 1 |
Overall Length (In.) | 22 |
Overall Length (mm) | 553.9 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 445.8 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.8 |
Weight (Kg) | 5.78 |
Weight (lb) | 12.75 |
Mount Method | Rack Mount Bracket |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Humidity (%) | 85 |
Minimum Humidity (%) | 0 |
Standards Met | UL-1400-1 (Class 4), IEC 62368-1 and IEC 61508, EN 55032, CFR47 (FCC) Part 15 Class A, EN55035, CE, CAN ICES-3(A)/NMB-3(A), ICES-003, REACH, RoHS Compliant |
Part Features | Transmitter Chassis comes with a Network Management Card (NMC) for Monitoring and Control. NMC features a dry contact for alarms and ethernet connection for web interface. NMC supports: SNMP V3/V2c, SNTP, HTTP/HTTPS DNS, DHCP,SSH, LDAP, RADIUS, SMTP. |
UPC | 61305688566 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3886 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | In-Building Wireless Solution Guide | English | |
Specification Sheets | Fault Managed Power System Spec Sheet PUSP82 | English | |
Videos | Panduit Fault Managed Power System Product Video | English | |
Part Drawings | FMPS Transmitter Chassis Part Drawing | English | |
Installation Documents | Panduit Fault Managed Power System (FMPS) Installation Guide | English | |
Application Guides | Panduit Fault Managed Power System - Application Guide | English | |
Manuals | Panduit Fault Managed Power System (FMPS) User Manual | English | |
Technology Briefs | Fault Managed Power Systems Technology Brief | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |