VeriSafe™ Insulation Piercing Connection Kit for Tapping AWG 4/0 to 500MCM copper conductors. Rated for 1KV installations. Kit includes 3 connectors for installment of 1 AVT.0
Product Type | Insulation Piercing Connector |
Sub Brand | VeriSafe™ |
Part Features | Insulation Piercing Connection Kit |
UPC | 61305681299 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1311 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | VeriSafe™ 1.0 Absence of Voltage Tester Product Bulletin SFCB13 | English | |
Product Bulletins | VeriSafe™ 2.0 AVT Bulletin Produit SFCB24--SA-FRA | French (Français) | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | VeriSafe™ Insulation Piercing Connector Specification Sheet D-SFSP13--WW-ENG | English | |
Part Drawings | VeriSafe™ Insulation Piercing Connection Kit Part Drawing 00126BAG-DC | English | |
Installation Documents | VeriSafe™ Insulation-Piercing Connection Kit Installation Instruction 1004350 | English | |
Installation Documents | VeriSafe™ Insulation-Piercing Connection Kit Installation Instruction Spanish 1004352 [SP-U] | Spanish (Español) | |
Installation Documents | VeriSafe™ Insulation-Piercing Connection Kit Installation Instruction French 1004351 [FR-C] | French (Français) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | VeriSafe™ AVT Sensor Lead Termination Methods Technical References | English |