The VS-CKP14-6 VeriSafe Absence of Voltage Tester Piercing Connection Kit provides a fast, secure, and reliable way to terminate AVT sensor leads. The compact connector design accommodates up to two taps in a single housing that fully insulates both connections. The patent-pending connector allows taps to be made without compromising the conductors' integrity and includes integrated strain relief. Kit for tapping 14 to 6 AWG conductors. Includes 3 connectors and ferrules for installing 1 AVT.
Product Type | Insulation Piercing Connector |
Standards Met | UL 486A-UL 486B, CSA C22.2 No 65-13, cULus Listed |
Sub Brand | VeriSafe™ |
Application | Up to 600V AC or DC |
For Use With | VeriSafe AVT |
UPC | 61305656690 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0348 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | VeriSafe™ 1.0 Absence of Voltage Tester Product Bulletin SFCB13 | English | |
Product Bulletins | VeriSafe™ 2.0 AVT Bulletin Produit SFCB24--SA-FRA | French (Français) | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | VeriSafe™ Insulation Piercing Connector Specification Sheet D-SFSP13--WW-ENG | English | |
Part Drawings | VeriSafe Insulation-Piercing Connector Customer Drawing | English | |
Installation Documents | VeriSafe Insulation-Piercing Connection Kits User Manual | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | VeriSafe AVT Installation Considerations in VFDs | English | |
Technical References | VeriSafe™ AVT Sensor Lead Termination Methods Technical References | English |