The VS-AVT-C02-L03E VeriSafe 1.0 Absence of Voltage Tester is a permanently mounted voltage tester for use in 3-phase AC systems up to 600 V. Activating VeriSafe performs an absence of voltage test before opening the panel, helping prevent possible exposure to electrical hazards, improving safety, and reducing downtime. This SKU includes a three-phase AVT tester equipped with 0.6m system cable, 0.9m sensor leads and an industrial lithium battery. Optimized for EMEA markets.
Sub Brand | VeriSafe™ |
Product Type | Absence of Voltage Tester |
Cable Length (m) | 0.6 |
Battery Voltage (V) | 3.6 |
Standards Met | UL1436; IEC 61508; UL 508 & CSA C22.2 NO.14-13; IEC / UL / CSA C22.2 61010-1, 61010-2-030-12; UL 50E |
Battery Type | Lithium-Ion |
For Use With | 1, 2 or 3-phase AC or DC systems up to 600V |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Storage Temperature (°C) | 85 |
Maximum Storage Temperature (°F) | 185 |
Minimum Storage Temperature (°C) | -45 |
Minimum Storage Temperature (°F) | -49 |
UPC | 61305657115 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4236 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 2.5418 |