The VS2-AVT-3PB-02 VeriSafe 2.0 Absence of Voltage Tester is an a permanently mounted voltage tester for use in three-phase AC or DC systems up to 1,000 V. Activating VeriSafe performs an absence of voltage test before opening the panel, helping to prevent possible exposure to electrical hazards. This SKU includes a three-phase VeriSafe 2.0 AVT tester equipped with a 2' (0.6m) system cable, 10' (3m) sensor leads, three-phase battery-powered indicator module and an industrial lithium battery.
Sub Brand | VeriSafe™ |
Product Type | Absence of Voltage Tester |
Cable Length (ft.) | 2 |
Cable Length (m) | 0.6 |
Maximum Voltage (V) | 1000 |
Maximum Voltage (V ac) | 1000 |
Maximum Voltage (V dc) | 1000 |
Battery Voltage (V) | 3.6 |
Standards Met | UL 1436, UL 508, CSA-C22.2 No. 14, CAN/CSA-C22 No.160, CAN/CSA-C22.2 No.107.1, IEC/UL/CSA C22.2 No. 61010-1, IEC/UL.CSA C22.2 No 61010-2-030, IEC 61508-1, -2 and -3 (SIL Rating) |
Battery Type | Lithium-Ion |
For Use With | 3-Phase AC systems |
Power Source | Lithium Battery, 12-24 VDC, POE* |
Network Compatible | Yes |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Maximum Storage Temperature (°C) | 85 |
Maximum Storage Temperature (°F) | 185 |
Minimum Storage Temperature (°C) | -45 |
Minimum Storage Temperature (°F) | -49 |
UPC | 61305683249 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6171 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 3.7029 |