PVS0404GE

Hazard Symbol

GHS pre-printed hazard symbol, 4.0" x 4.0" (101.6mm x 101.6mm), environmental hazard (fish and tree) symbol, adhesive vinyl, red/black on white, 2 markers/card, 5 cards/package.

Specifications

Triangle Width (In.)

4.00

Color (Legend/Background)

Red/Black on White

Markers Per Card

2

Triangle Width (mm)

101.6

Height (mm)

101.6

Label Style

Triangle Shaped Label

Legend

Fish and Tree Symbol

Material

Adhesive Polyester

Product Type

Hazard Symbol

Width (mm)

101.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498372184

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

GHS Pictogram Labels on Cards - C11081

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Related Products