Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.24 |
Overall Length (mm) | 56.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 95.2 |
Environment | Harsh Environment |
For Use With | Circuit breakers |
Standards Met | Comply with OSHA 1910.147 |
Application | Quickly locks out large molded-case circuit breakers (such as 480/600V breakers) |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498362856 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.0771 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Part Drawings | PSL-CBL, & PSL-CBL-V Large Handle Circuit Breaker Lockout Device Part Drawing C10085 | English |