Additional crimps for creating cable loopholes, 10 crimps per package.
Color | Red |
Material | Stainless Steel |
Product Type | Hasp |
Overall Length (In.) | 0.56 |
Overall Length (mm) | 14.3 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.7 |
UPC | 07498328373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0066 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Part Drawings - PDF - C10881 | English |