Safety Tool Bag, 18.00" (W) x 11.00" (H) x 11.00" (D), Red/Black Polyester Fabric.
Note | For use with Panduit Lockout Tagout solutions |
Color | Red |
Product Type | Tool Bag |
Overall Height (In.) | 10.5 |
Overall Height (mm) | 266.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Language | English |
UPC | 07498371935 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8424 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Safety Tool Bag Drawing | English |