Raised panel component over-laminate (non-printable) label, 1.00" W x 0.50" H, raised panel, clear, 1 label/roll, 500 pc. package quantity.
Product Type | Overlaminate Label |
Color | Clear |
Material | Polyester |
Printer Type | Non-Printable |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
Label Application | Raised Panel Labeling |
Label Property | Washdown Resistant |
UPC | 07498319847 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0326 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.1303 |
Part Drawings | C100X050YK Part Drawing | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Raised Panel Over-Laminate Technical Data Sheet | English |