Laser/ink jet component label, 8.50" W x 11.0" H, tamper-evident polyester, silver, 25pc. package quantity.
Product Type | Component Label |
Color | Silver |
Material | Polyester |
Printer Type | Laser |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 25 |
Overall Height (In.) | 11 |
Overall Height (mm) | 279.4 |
Overall Width (In.) | 8.5 |
Overall Width (mm) | 215.9 |
Label Application | General Component Labeling |
Label Property | Halogen Free,Tamper-Evident |
UPC | 07498390921 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0651 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2605 |
Part Drawings | C850X1100AAL AND C850X1100YML LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | GMY2-STE - Technical Data Sheet for Tamper-Evident Polyester Labels | English |