Note | For use with TDP printers |
Product Type | Non-Laminating Label |
Color | White |
Material | Nylon |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 8-2 |
Maximum Cable Diameter (In.) | 0.4 |
Maximum Cable Diameter (mm) | 10.2 |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
Number of Labels per Roll | 5 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Cable & Wire Marking |
UPC | 07498333096 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.8587 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10831 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | GMC6 - Technical Data Sheet for Nylon Cloth Labels | English |