The laser self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 56 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Cat. 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It comes in packages of 2500.
Product Type | Self-Laminating Label |
Cable Type | Category 3 UTP |
Color | White |
Material | Polyolefin |
Printer Type | Laser |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL969, File # MH 14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 12 – 10 |
Maximum Cable Diameter (In.) | 0.28 |
Maximum Cable Diameter (mm) | 7.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 2500 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Print-On Area Height (In.) | 0.38 |
Print-On Area Height (mm) | 9.6 |
Label Application | Cable & Wire Marking |
Label Property | Halogen Free |
UPC | 07498361655 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 12500 |
Std. Ctn. Volume (cf) | 0.7439 |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Technical Data Sheet for FAL Material | English |