The T400X000VW1Y Continuous Printable Labeling Tape is ideal for safety signage and identification. A resin ribbon is recommended. Use with Easy-Mark Plus Labeling Software and TDP printers. Vinyl. 4" x 100' (101.6 mm x 30.5 m). Color Red. 1 roll per package.
Note | Resin ribbon recommended. For use with TDP printers. |
Product Type | Continuous Tape Label |
Color | Red |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -50 |
Minimum Operating Temperature (°F) | -58 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (In.) | 0 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Part Features | Highly visible colors |
UPC | 07498357453 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1049 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.4196 |
Part Drawings | Thermal Transfer Continuous Tapes Part Drawing C10274 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Technical References | Thermal Transfer Printable Colored Vinyl Film | English |