The PC interface kit for Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It includes a USB cable and PC interface software for importing data, making system upgrades, and printing from a wireless laptop or desktop computer. It is available individually or as part of the printer kit.
Product Type | PC Interface Kit |
Sub Brand | PanTher™ |
Includes | (1) USB Cable, (1) PC Interface Software |
For Use With | LS8 Printer |
Standards Met | Rohs Directive is not Applicable |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
UPC | 07498334919 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0802 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | LS8E-KIT PanTher LS8E Hand-Held Thermal Transfer Printer and Accessories | English | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English |