The TDP43HET/E Desktop Printer for International usage has 300 dpi resolution and includes Easy-Mark™ Plus Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, user manual, quick start card, driver disk, a EuroPlug, Swiss and UK power cords, and a Japanese JIS 8303-3pin power cord.
Note | Use with thermal transfer label rolls and RHE series thermal transfer ribbons |
Product Type | Desktop Printer |
Region | EMEA |
Connectivity | USB, Parallel Serial, Ethernet |
Includes | Includes Easy-Mark™ Plus Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, user manual, quick start card, driver disk, a EuroPlug, Swiss and UK power cords, and a Japanese JIS 8303-3pin power cord. |
Maximum Resolution (dpi) | 300 |
Print Speed (In/s) | 12 |
Standards Met | RoHS Compliant |
UPC | 61305675568 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5948 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Therma Transfer Deskop Printer TDP43_46HET Video | English | |
Part Drawings | TDP4*HET** Industrial Thermal Transfer Printer Part Drawing | English | |
Installation Documents | TDP4xHET Quick-Start Guide | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Manuals | Thermal Transfer Printer User Manual B20733-01 Rev 01 06-2021 | English |