globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The TDP43ME Desktop Printer for North American usage has 300 dpi resolution and 4" per second maximum print speed. Print a variety of self-laminating labels, component labels, non-laminated labels, heat-shrink labels, marker plates, and continuous tapes up to 4" wide. It includes Easy-Mark Plus Labeling Software, RMEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, and a US power cord. 6.8" x 8.9" (173 mm x 226 mm). 6 pounds. Color Black/Gray.

Specifications

Note Use with thermal transfer label rolls and RME series thermal transfer ribbons.
Product Type Desktop Printer
Region North America
Connectivity USB, Parallel Serial, Ethernet
Includes (1) Printer, (1) Panduit Easy-Mark™ LabelingSoftware, (1) RMEH4Bl Black Hybrid Ribbon, (1) AC Power Adapter with North America Power Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) Driver Disk
Maximum Resolution (dpi) 300
Print Speed (In/s) 4
Print Speed (mm/s) 101.6
Standards Met RoHS Compliant
Overall Depth (In.) 11.2
Overall Depth (mm) 284

Packaging Detail

UPC 07498331908
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.4395
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Smart Control Panel Solutions - CPCB232 English
Videos TDP43ME Desktop Printer Video English
Application Guides Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG English
Brochures Non Product Soluciones para Panel de Control Inteligente CPCB232--SA-SPA Spanish (Español)
Line Cards Thermal Transfer Labels DEU German (Deutsch)
Line Cards Thermal Transfer Labels FRA French (Français)
Line Cards Thermal Transfer Labels ITA Italian (Italiano)
Line Cards Thermal Transfer Labels Linecard IDLC10--SA-ENG English
Line Cards Etiquetas de Transferencia Térmica IDLC10--SA-SPA Spanish (Español)
Manuals "PA26305A01_08_DE-DE TDP43ME MANUAL.pdf" - TDP43ME User Manual - German German (Deutsch)
Manuals "PA26305A01_08 TDP43ME MANUAL.pdf" - TDP43ME User Manual English
Manuals "PA26305A01_08_JA TDP43ME MANUAL.pdf" - TDP43ME User Manual - Japan Japanese (日本語)
Manuals "PA26305A01_08_PTBR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Portuguese Portuguese (Português)
Manuals "PA26305A01_08_FR TDP43ME MANUAL.pdf" - TDP43ME User Manual - France French (Français)
Manuals "PA26305A01_08_KO-KR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Korean Korean (한국어)
Manuals "PA26305A01_08_ES TDP43ME MANUAL.pdf" - TDP43ME User Manual - Spanish Spanish (Español)
Manuals "PA26305A01_08_ZH-CN TDP43ME MANUAL.pdf" - TDP43ME User Manual - Chinese Chinese (中文)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}