Product Type | Metal Indenting Machine |
For Use With | Metal marker plates and tags |
Includes | Character Wheel Kit |
Lettering Height (In.) | 0.18 |
Lettering Height (mm) | 4.8 |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
UPC | 07498399811 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0738 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Installation Documents | Installation Instructions/Best Practices - MIW WHEELS_PA25309A01_00 | English |