The T100X000VPC-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. The label cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining in the cassette. For use with LS8E and LS8EQ printers. Vinyl. 1" x 25' (25.4 mm x 7.6 m). Color Black on White. 1 cassette per package.
Note | For use in LS8E and LS8EQ printers |
Product Type | Continuous Tape Label |
Sub Brand | P1™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 25 |
Overall Length (m) | 7.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Safety & Facility Identification |
Part Features | Available in a variety of colors, widths, and adhesive materials including continuous polyolefin, polyester, and vinyl |
UPC | 07498335762 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0920 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9202 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | P1 Cassette Continuous Tape Label | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |