10X7 NOTICE (NFPA DIAMOND) HAZARD RATING - 4 EXTREME 3 SERIOUS 2 MODERATE 1 SLIGHT 0 MINIMAL, SIGN KIT
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | NOTICE (NFPA DIAMOND) HAZARD RATING - 4 EXTREME 3 SERIOUS 2 MODERATE 1 SLIGHT 0 MINIMAL |
Material | Aluminum/Polyester |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Color | Black/Red/Blue/Yellow/White |
Part Features | Hazard ratings are identified in bold characters below the diamond, 0.040" thick aluminum sign measures 10" x 7", Rounded corners with .1875" mounting holes for easy installation, Kit includes: 1 sign, 15 numbers (3 sets of 0-4), 7 hazard symbols (Use No Water, Oxidizer, Simple Asphyxiant, Radiation Hazard, Corrosive, Acid, Alkali), and NFPA Wallet Guide |
UPC | 61305606204 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0101 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |