ISO warning symbol, 2" H x 2" W, 'Attention observe precautions for handling electrostatic sensitive devices' (legend), adhesive paper, black/yellow, 500 labels/roll, 1 roll/package.
Product Type | Sign |
Legend | ATTENSION OBSERVE PRECAUTIONS FOR HANDLING ELECTROSTATIC SENSITIVE DEVICES |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 200 |
Standards Met | RoHS Compliant |
Number of Labels | 500 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Legend Meaning | STATIC AWARENESS WARNING |
Color | Black/Yellow |
UPC | 07498322255 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0007 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0069 |
Part Drawings | Part Drawings - PDF - C10120 | English |