Polyester adhesive sign, 3.5" H x 5.0" W, warning header, 'Risk of fire or electric shock..' (legend), polyester adhesive, black and orange/white, 1 sign/card, 5 cards/package.
Note | High Quality Sign for Use Indoors and Outdoors |
Product Type | Arc Flash Sign |
Application | Arc Flash Labeling |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Legend Color | Black |
Background Color | White |
Color | Black/Orange/White |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
UPC | 07498377845 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English |