Polyester adhesive sign, 7.0" H x 10.0" W, danger header, 'Area in front of this electrical panel must be kept clear for 36 inches osha - nec regulations' (legend), polyester adhesive, red and black/white, 1 sign/card, 1 card/package.
Product Type | Safety Sign |
Application | Hazard Communication |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Legend Color | Black/Red |
Background Color | White |
Color | Red/Black/White |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Height (In.) | 7 |
Overall Height (mm) | 177.8 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 1 |
UPC | 07498391626 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0066 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1648 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English |