Non-adhesive rigid sign, 10.0" H x 14.0" W, danger header, 'High voltage keep out' (legend), rigid polyethylene, red and black/white, 1 sign/card, 1 card/package.
Note | Sign legend DANGER HIGH VOLTAGE KEEP OUT |
Product Type | High Voltage Sign |
Application | Hazard Communication |
Material | Polyethylene |
Environment | Indoor/Outdoor |
Durability (yr) | 2 |
Legend Color | Black/Red |
Background Color | White |
Color | Red/Black/White |
Resistance Properties | Impact-Resistant |
Standards Met | RoHS Compliant, OSHA 29 CFR § 1926.1422 Signals |
Overall Thickness (In.) | 0.055 |
Overall Thickness (mm) | 1.397 |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 168 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -90 |
Number of Signs | 1 |
UPC | 07498323285 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0176 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1762 |
Part Drawings | Rigid Safety Sign -PRS Part Drawing C10977 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Technical References | Technical Data Sheet GMPE1 | English |