The PVT-41 Write-On Safety Identification Tag is 2-sided and constructed of semi-rigid vinyl. Legend reads "DANGER DO NOT OPERATE". Recommended for indoor use. 3" x 5.75" (76.2 mm x 146 mm). Color Red and Black/White. 5 tags per package.
Product Type | Identification Tag |
Language | English |
Legend | DO NOT OPERATE |
Background Color | White |
Material | Vinyl |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Height (In.) | 5.75 |
Overall Height (mm) | 146.05 |
Legend Color | Black |
Number of Tags | 5 |
Part Features | Highly visible colors and headers |
UPC | 07498397941 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PVT Write-On Safety Tags Part Drawing C10978 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |