Pan-Wrap™ Braided Expandable Sleeving, 1" (25.4 mm) diameter, allows for installation after wire or cable is routed and terminated. Ideal for applications where re-entry is required and provides continuous abrasion resistance for wires, cables, and tubing. The lightweight, durable protection is highly flexible, and the open weave will not trap heat or humidity. Temperature range: -94°F – 257°F (-70°C – 125°C). Polyethylene Terephthalate. 100 ft (30.5 m) Reel. Color Black.
Note | Slit down length of product; Compatible with PWT100 Tool |
Sub Brand | Pan-Wrap™ |
Application | Provides Continuous Abrasion Protection for Wires, Cables, Hoses, and Tubing; Highly Flexible Open Weave will not Trap Heat or Humidity; Allows for Use with Irregular Shapes; Lengthwise slit allows product to be installed over cable with ends already terminated. |
Material | PET |
Flammability Rating | UL94V-0 |
Color | Black |
Resistance Properties | Abrasion-Resistant |
Standards Met | CSA Certified; UL 94 V-0 Rated, UL Recognized E116868; RoHS Compliant, Halogen Free |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 1 |
Nominal Diameter (mm) | 25.4 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Product Type | Braided Sleeving |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Minimum Bundle Diameter (In.) | 0.88 |
Minimum Bundle Diameter (mm) | 22.35 |
Part Features | Allows for installation after wire or cable is routed and terminated, Ideal for applications where re-entry is required, Provides continuous abrasion resistance for wires cables, and tubing, Lightweight durable protection, Highly flexible open weave will not trap heat or humidity |
UPC | 07498396073 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5833 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 3.1667 |
Specification Sheets | Pan-Wrap Braided Sleeving Specification Sheet | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Pan-Wrap Braided Sleeving Part Drawing 14B208BB_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |