globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The SE50PSC-CR0 Fray Resistant Braided Sleeving can be cut with a pair of scissors and provides continuous abrasion resistance for wires, cables, and tubing. The lightweight, durable protection is flexible and the open weave will not trap heat or humidity. Polyethylene Terephthalate. Nominal Diameter: 0.5" (12.7 mm), 100' (30.5 m) long. Color Black. 1 per package.

Specifications

Note Resists fraying when cut with scissors
Application Provides Continuous Abrasion Protection for Wires, Cables, Hoses, and Tubing; Highly Flexible Open Weave will not Trap Heat or Humidity; Allows for Use with Irregular Shapes
Material PET
Flammability Rating UL94V-0
Color Black
Resistance Properties Fray-Resistant
Standards Met CSA Certified, UL Recognized E116868; RoHS Compliant
Maximum Operating Temperature (°C) 125
Maximum Operating Temperature (°F) 257
Minimum Operating Temperature (°C) -70
Minimum Operating Temperature (°F) -94
Nominal Diameter (In.) 0.5
Nominal Diameter (mm) 12.7
Overall Length (ft.) 100
Overall Length (m) 30.5
Product Type Braided Expandable Sleeving
Maximum Bundle Diameter (In.) 0.75
Maximum Bundle Diameter (mm) 19.1
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Part Features Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

Packaging Detail

UPC 07498381648
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0866
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.3465
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}