The T25T-C TFE Spiral Wrap provides continuous abrasion protection for wires, cables, and tubing. The spiral wrap harnesses multiple cables into a single manageable bundle while allowing for breakouts of single or multiple cables. Lightweight, flexible, durable protection allows for use with irregular shapes. Rated for use up to -356°F (180°C). 0.25" (6.4 mm) diameter x 50' (15.2 m) long. Bundle Diameter Range 0.1875" to 2" (4.8 mm to 50.8 mm). Color Natural.
Application | Harness Multiple Cables Into a Single Manageable Bundle; Allows Breakouts of Single/Multiple Cables; Provides Abrasion Protection for Wire, Cables, Hoses, and Tubing |
Product Type | Spiral Wrap |
Color | Natural |
Environment | Indoor and Outdoor |
Flammability Rating | UL94V-0 |
Material | TFE |
Resistance Properties | Abrasion-Resistant |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Maximum Operating Temperature (°C) | 180 |
Maximum Operating Temperature (°F) | 356 |
Minimum Bundle Diameter (In.) | 0.1875 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Operating Temperature (°C) | -270 |
Minimum Operating Temperature (°F) | -454 |
Outer Diameter (In.) | 0.25 |
Outer Diameter (mm) | 6.4 |
Overall Length (ft.) | 50 |
Overall Length (m) | 15.2 |
Standards Met | UL Recognized - E141152; UL94V-0 |
Wall Thickness (In.) | 0.03 |
Wall Thickness (mm) | 0.76 |
Part Features | Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. The spiral wrap is reusable. |
UPC | 07498370568 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1172 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Spiral Wrap Part Drawing BG0239HA | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English |