Slotted grommet edging, .062" thickness, weather resistant polyethylene, black.
Product Type | Slotted Grommet Edging |
Color | Black |
Flammability Rating | UL94-HB |
Material | Polyethylene |
Maximum Compatible Panel Thickness (In.) | 0.062 |
Maximum Compatible Panel Thickness (mm) | 1.6 |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Compatible Panel Thickness (In.) | 0.036 |
Minimum Compatible Panel Thickness (mm) | 0.9 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Height (In.) | 0.16 |
Overall Height (mm) | 4.1 |
Overall Width (In.) | 0.13 |
Overall Width (mm) | 3.3 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant |
Application | To Protect and Prevent Wires and Cables from Chafing Against Sharp Edges of Panel Walls and Knockouts. |
Part Features | Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes. |
UPC | 07498360174 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1339 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Grommet Edging: WACB34 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Roll Form Grommet Edging: GB0239FU | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |