Thin wall heat shrink on 25 foot reel, .05" (1.2mm) diameter, black cross-linked polyolefin.
Product Type | Heat Shrink Tubing |
Color | Black |
Material | Cross-Linked Polyolefin |
Nominal Diameter (mm) | 1.6 |
Nominal Recovered Wall Thickness (In.) | 0.016 |
Nominal Recovered Wall Thickness (mm) | 0.4 |
Sub Brand | Dry-Shrink™ |
Overall Length (ft.) | 25 |
Overall Length (m) | 7.6 |
Resistance Properties | Flame-Retardant |
Shrink Ratio | 2:1 |
Minimum Expanded Inside Diameter (In.) | 0.046 |
Minimum Expanded Inside Diameter (mm) | 1.2 |
Application | For Dry Locations |
UPC | 07498376535 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0737 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7366 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | HSTT Thin Wall Heat Shrink: GB0239KH | English | |
Installation Documents | Heat Shrink | English | |
Line Cards | Panduit® Abrasion Protection Products Line Card HSLC1-WW-ENG | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Technical References | Abrasion Protection Shelf Life | English |