The CCPL2H120135-X Polymer Two-Hole Cable Cleat is ideal for lower to medium short circuit faults in less harsh environments. The cable cleat is certified to IEC 61914:2015, tested up to 85.4kA peak fault current and retains cables in the event of a short circuit fault. Compatible with cable diameter of 120-135mm and installs direct to the cable tray rung via fixing holes and two user-supplied M10 bolts. Features glass filled nylon material and rounded edges for cable insulation protection.
Application | Short-Circuit Protection |
Product Type | Polymer Cable Cleat |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | Single Cables w/a Cable Diameter 120-135mm |
Material | Nylon |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 61914:2015 |
Part Features | Cleats comply with IEC 61914:2015 standard. Tested at third party laboratory. Nylon material. Operating temperature -40°C to +60°C (-40°F to +140°F). 38-165 mm cable diameter range-taking via 10 parts. Additional sizes and custom cleats available upon request. Dual bolt fixing (M10). Rounded edges for cable insulation protection. Ridges help hold cable in place. |
UPC | 61305673309 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.1753 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleat Video | English | |
Part Drawings | Polymer 2-Hole Cleat Customer Drawing | English | |
Installation Documents | Aluminum and Plastic 2- Hole Installation Instructions RW318 | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |